Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10

The TR-E2E8-10 Thread Adaptor converts an 8-32 threaded hole to a 2-56 threaded hole. These thread reducers can be used for general purpose needs but are specifically intended to allow post mounting of the New Focus Brand Tiny Mounts. To assist in installation and removal, each thread reducer has a slot in the top for use with a flat-blade screw driver. The TR-E2E8-10 is a pack of 10 thread adaptors.
Specifications
- TypeMale/Female Thread Adaptor
- Thread Type8-32, 2-56
- Length6.35 mm
- MaterialStainless Steel
- Quantity10
Resources & Downloads
Other
TR-E2E8-10 RoHS Certificate(278.8 kB, PDF) TR-E2E8-10_RoHS2021.pdf(684.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9921Adapter Washer, 1/4-20 (M6) to 8-32 (M4), Qty 25 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9923Double-Ended Set screw, 8-32, 0.75 in. Long, Qty10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TR-M4Q20-10Thread Adaptor, 1/4-20 Male to M4 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-M2M4-10Thread Adaptor, M4 Male to M2 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-M4M6-10Thread Adaptor, M6 Male to M4 Female, pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-8M6-10Thread Adaptor, M6 Male to 8-32 Female, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-8Q20-10Thread Adaptor, 1/4-20 Male to 8-32 Female, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-QOptical Pedestal Cube, 8-32 Mounting Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 1 in. Diameter, 8-32 | 3 Weeks | ||||
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |















