Thread Adaptor, M6 Male to 8-32 Female, pack of 10

The TR-8M6-10 Thread Adaptor converts an M6 threaded hole to an 8-32 threaded hole. These thread reducers are extra short (only 1/4 in., 6.4 mm) which allows them to be fully inserted in shallow threaded holes where other longer thread adaptors will bottom out and protrude. To assist in installation and removal, each thread reducer has a slot in the top for use with a flat-blade screw driver. The TR-8M6-10 is a pack of 10 thread adaptors.
Specifications
- TypeMale/Female Thread Adaptor
- Thread TypeM6, 8-32
- Length6.35 mm
- MaterialStainless Steel
- Quantity10
Resources & Downloads
Other
TR-8M6-10 RoHS Certificate(279.1 kB, PDF) TR-8M6-10_RoHS2021.pdf(685.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-SH-M6Socket Head Cap Screw Kit, Stainless Steel, M6, Qty 320 | In Stock | ||||
![]() | M-SK-SSSet Screw Kit, Stainless Steel, M4 & M6, Qty 650 | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TR-8Q20-10Thread Adaptor, 1/4-20 Male to 8-32 Female, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-M4M6-10Thread Adaptor, M6 Male to M4 Female, pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-M4Q20-10Thread Adaptor, 1/4-20 Male to M4 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-M2M4-10Thread Adaptor, M4 Male to M2 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-QOptical Pedestal Cube, 8-32 Mounting Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 1 in. Diameter, 8-32 | In Stock | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-CEnd Cover, Lens Tube, 1 inch LT Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-0.75Optical Post Holder, 0.75 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















