About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Socket Head Cap Screw Kit, Stainless Steel, M6, Qty 320




Socket Head Cap Screw Kit, Stainless Steel, M6, Qty 320
Model: M-SK-SH-M6
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
In Stock
Product Series Overview
Stainless Steel Screw KitsM6 Stainless Steel Screw Kit. Assortment of (320) M6 Metric socket head cap screws, nuts and washers. Screw lengths from 6 to 30 mm. Includes a convenient storage box with labeled bins for easy identification.
| Quantity | Description | Thread Type | Length (mm) |
| 30 | Hex Nut | M6 | N/A |
| 95 | Washer, Flat, SST | M6 | N/A |
| 20 | Socket Head Cap Screw, SST | M6 | 50 |
| 15 | Socket Head Cap Screw, SST | M6 | 40 |
| 15 | Socket Head Cap Screw, SST | M6 | 30 |
| 15 | Socket Head Cap Screw, SST | M6 | 25 |
| 20 | Socket Head Cap Screw, SST | M6 | 20 |
| 40 | Socket Head Cap Screw, SST | M6 | 16 |
| 30 | Socket Head Cap Screw, SST | M6 | 12 |
| 40 | Socket Head Cap Screw, SST | M6 | 10 |
Specifications
- TypeStainless Steel Screw Set
- Thread TypeM6
- MaterialStainless Steel
- Quantity320
- TypeStainless Steel Screw Set
- Thread TypeM6
- MaterialStainless Steel
- Quantity320
Resources & Downloads
Other
M-SK-SH-M6 RoHS Certificate(278.4 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SK-M5Black Oxide Screw Kit, Metric Socket Head Cap, Assortment, Qty 180 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6.16BBlack Oxide Screw Kit, Socket Head Cap, M6 x 16mm, Qty 100 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6.16ABlack Oxide Screw Kit, Set Screws, M6 x 16mm, Qty 100 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






