Thread Adaptor, 1/4-20 Male to 8-32 Female, pack of 10

The TR-8Q20-10 Thread Adaptor converts an 1/4-20 threaded hole to an 8-32 threaded hole. These thread reducers are extra short (only 1/4 in., 6.4 mm) which allows them to be fully inserted in shallow threaded holes where other longer thread adaptors will bottom out and protrude. To assist in installation and removal, each thread reducer has a slot in the top for use with a flat-blade screw driver. The TR-8Q20-10 is a pack of 10 thread adaptors.
Specifications
- TypeMale/Female Thread Adaptor
- Thread Type1/4-20, 8-32
- Length6.35 mm
- MaterialStainless Steel
- Quantity10
Resources & Downloads
Other
TR-8Q20-10 RoHS Certificate(279.3 kB, PDF) TR-8Q20-10_RoHS2021.pdf(686.3 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TR-M4Q20-10Thread Adaptor, 1/4-20 Male to M4 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-8M6-10Thread Adaptor, M6 Male to 8-32 Female, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-M4M6-10Thread Adaptor, M6 Male to M4 Female, pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-M2M4-10Thread Adaptor, M4 Male to M2 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TA-8Q20-10Thread Adaptor, 8-32 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-8Q20-10Thread Adaptor, 8-32 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









