Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Thread Adaptor, M4 Male to M2 Female , pack of 10

Specifications

  • Type
    Male/Female Thread Adaptor
  • Thread Type
    M4, M2
  • Length
    6.35 mm
  • Material
    Stainless Steel
  • Quantity
    10  

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Thread AdaptorsTR-8Q20-10Thread Adaptor, 1/4-20 Male to 8-32 Female, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Thread AdaptorsTR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Thread AdaptorsTR-M4M6-10Thread Adaptor, M6 Male to M4 Female, pack of 10
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Thread AdaptorsTR-M4Q20-10Thread Adaptor, 1/4-20 Male to M4 Female , pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57