Nd:YAG Harmonic Beamsplitter, 25.4 mm, 266 nm Refl., 1064 nm Trans.

Specifications

  • Type
    Beamsplitter
  • Diameter
    25.4 mm
  • Reflectance Band
    266 nm
  • Material
    UV Grade Fused Silica
  • Coating Code
    HB.41
  • Antireflection Coating
    V-coat AR, R <0.25% at transmittance band
  • Transmittance Band
    1064 nm
  • Angle of Incidence
    45°
  • Reflection
    Ravg > 99.5%
  • Transmission
    Tavg>95%
  • Wavefront Distortion
    /4 at 632.8 nm over the clear aperture
  • Damage Threshold
    5.0 MW/cm2 CW, 5.0 J/cm2 with 0.1-100 nsec pulses @ 1064 nm, typical
  • Surface Flatness
    λ/10 at 632.8 nm over the clear aperture
  • Surface Quality
    10-5 scratch-dig
  • Diameter Tolerance
    +0/-0.25 mm
  • Thickness
    6.35 mm  
  • Thickness Tolerance
    ±0.5 mm
  • Wedge
    ≤3 arc min
  • Clear Aperture
    > central 80% of diameter
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    MIL-C-675C, moderate abrasion million cycles
  • Cleaning

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Broadband Dielectric Beamsplitters10Q20BS.2Broadband Dielectric Beamsplitter, UVFS, 25.4 mm, λ/10, 700-950 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$196
High Energy Nd:YAG Laser Harmonic Beamsplitters10QM20HB.21Nd:YAG Harmonic Beamsplitter, 25.4 mm, 532 nm Refl., 1064 nm Trans.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$317
Laser Line Polarizing Cube Beamsplitters10BC16PC.3Cube Beamsplitter, Polarizing, 25.4 mm, 532 nm Laser Line
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$442
Laser Line Non-Polarizing Cube Beamsplitters10BC16NP.9Cube Beamsplitter, Non-Polarizing, 25.4 mm, 1064 nm Laser Line
In Stock
$535
Broadband Beam Samplers10Q20NC.2Optical Beam Sampler, Broadband, UVFS, 25.4 mm, λ/10, 660-1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$145

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Performa-i Hex-Driven Mirror MountsP100-AI31Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 3 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$137
New Focus Corner Mirror Mounts9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Broadband Beam Samplers20Q20NC.UVUV Broadband Beam Sampler, UVFS, 50.8 mm, λ/10, 255-440 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$424