Nd:YAG Harmonic Beamsplitter, 25.4 mm, 532 nm Refl., 1064 nm Trans.

  • Type
    Beamsplitter
  • Diameter
    25.4 mm
  • Reflectance Band
    532 nm
  • Material
    UV Grade Fused Silica
  • Coating Code
    HB.21
  • Antireflection Coating
    V-coat AR, R <0.25% at transmittance band
  • Transmittance Band
    1064 nm
  • Angle of Incidence
    45°
  • Reflection
    Ravg > 99.5%
  • Transmission
    Tavg>95%
  • Wavefront Distortion
    λ/4 at 632.8 nm over the clear aperture
  • Damage Threshold
    2.5 MW/cm2 CW, 2.5 J/cm2 with 0.1-100 nsec pulses @ 532 nm, typical
  • Surface Flatness
    λ/10 at 632.8 nm over the clear aperture
  • Surface Quality
    10-5 scratch-dig
  • Diameter Tolerance
    +0/-0.25 mm
  • Thickness
    6.35 mm  
  • Thickness Tolerance
    ±0.5 mm
  • Wedge
    ≤3 arc min
  • Clear Aperture
    > central 80% of diameter
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    MIL-C-675C, moderate abrasion million cycles
  • Cleaning