Optical Beam Sampler, Broadband, UVFS, 25.4 mm, λ/10, 660-1000 nm

The 10Q20NC.2 Broadband Beam Sampler is a 1.0 inch (25.4 mm) diameter, 6.10 mm thick, UV fused silica beam sampler with a λ/10 surface flatness. It is 660 to 1000 nm anti-reflection coated on the back surface. Our broadband beam samplers are designed to split off or sample a beam by Fresnel reflection for beam monitoring applications where minimum disturbance of the transmitted beam is necessary.
Resources & Downloads
2D Product Drawings
BS-1-DWG-S(72.2 kB, PDF)
Other
10Q20NC.2 RoHS Certificate(703.9 kB, PDF) NC.2 Raw Data.xlsx(73.8 kB, XLSX)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







