Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Page view updated with the selected options.

Broadband Plate Beamsplitters

Our broadband beamsplitters are designed to split or combine light in the UV, VIS through IR wavelengths. These beamsplitters feature an AR coated back surface to eliminates unwanted interference effects (ghosting) that can be caused by light reflected from the front and back optical surfaces, or offer multiple surface reflections, which also prevents ghosting. N-BK7 or UV fused silica substrates are used.