Polka Dot Beamsplitter, 50.8 x 50.8 mm, 250-2500 nm

The PDOT-2 Polka Dot Beamsplitter is a 2.0 x 2.0 inch (50.8 x 50.8 mm), 50/50 polka dot beamsplitter optimized for 250-2500 nm. Our 50/50 Polka Dot Beamsplitters are UV fused silica substrates coated with aluminum and SiO protective overcoat in a polka dot pattern. Optimized for white light illumination applications, they provide two unique advantages over traditional dielectric beam splitters: they are neutral over the wavelength range of the fused silica substrate and the aluminum coating, and they are not sensitive to angle of incidence changes.
Specifications
- Wavelength Range250-2500 nm
- Size50.8 x 50.8 mm
- MaterialUV Grade Fused Silica
- Angle of Incidence0 - 45°
- Surface Flatness1λ wave both sides @ 632.8 nm
- Surface Quality60-40 scratch-dig
- Thickness1.6 mm
- Thickness Tolerance±0.20 mm
- Parallelism30 arc sec
- Cleaning
- Coating TypeAl(SiO)
- Size Tolerance+0/-0.25 mm
Resources & Downloads
Other
PDOT-2 RoHS Certificate(263.2 kB, PDF) PDOT-2_ROHS2-2021.pdf(279.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | |||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PDOT-1Polka Dot Beamsplitter, 25.4 mm Diameter, 250-2500 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm | FREE 2-day shipping on thousands of products on Newport.com Learn More |













