Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm

  • Adjustments
    z, θx, θy, θz
  • Drive Type
    Knob, locking
  • Adjustment Screw Thread
    100 TPI  
  • Travel Range
    10 mm  
  • Angular Range
    ±4°
  • Tip/Tilt Sensitivity
    4 arc sec
  • Rotation Sensitivity
    10 arc sec
  • Optic Thickness
    6 mm
  • Optical Axis Height
    101.6 mm
  • Material
    Anodized Aluminum Mount with Steel Rotation Stage
  • Weight
    1.69 kg