Canned Air Duster, Ultra Jet

The LAB-16 canned air duster is useful for blowing away small particles from an optic to avoid cleaning with a solvent. Or, it can be used prior to cleaning with a solvent, reducing the chance of scratching the optical surface. The duster leaves no residue, is nonflammable, and contains no CFCs or HCFCs. This item can only be shipped through ground/ocean transportation. Product size is 10 oz or 300 ml.
Specifications
- TypeAir Duster
- Size300 ml
Resources & Downloads
Other
LAB-16_ROHS2-2021.pdf(279.4 kB, PDF)
Technical Notes
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-11Optic Cleaning Swab, Micro Absorbond™, Texwipe, 500 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RFCDOptic Cleaning Kit, Deluxe, Red Polymer, Brush Applicator | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-20Optic Tweezers, 112 mm, Teflon® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









