Optic Tweezers, 112 mm, Teflon®

The LAB-20 Optic Tweezers are made of Teflon. Picking up small optics is much simpler with a pair of LAB-20 high quality, Teflon® tweezers. These are 112 mm (4.4 inches) in length.
Specifications
- TypeTweezer
- MaterialTeflon
Resources & Downloads
Other
LAB-20_ROHS2-2021.pdf(280.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-19Precision Tweezers, 127 mm, Stainless Steel, Carbon Fiber Tips | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VTL-KTVacuum Pick-up Tool Kit, Non-Marking Suction Cups | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-19Precision Tweezers, 127 mm, Stainless Steel, Carbon Fiber Tips | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-03Finger Cots, Large, 720 Quantity | In Stock |











