About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Vacuum Pick-up Tool Kit, Non-Marking Suction Cups


Vacuum Pick-up Tool Kit, Non-Marking Suction Cups
Model: VTL-KT
In Stock
Product Series Overview
Vacuum Pick-Up Tool for OpticsThe VTL-KT is a pen tool specifically made to pick and place optical components like lenses, filters, and mirrors. Its key advantage over similar pen tools is the special silicone suction cups will not mark or smudge the surface of the optic. Other similar tools use standard black rubber suction cups which leave an oily residue on anything they touch. To operate the pen tool, simply assemble the pen, probe and suction cup together, depress and hold the side panel on the pen, then release it after the suction cup is on the optic. The vacuum created but the pen allows the suction cup to grip the optic. To release the optic just press the side panel again. The VTL-KT contains one each of the following: 3/16, 3/8 and 1/2 inch diameter non-marking suction cups, an angled and a straight suction cup adaptor, and a suction pen. Each of these items can be purchased separately as needed. Additionally a 3/4 in. diameter suction cup (VTL-CP75) can be purchased heavier optics.
Specifications
- TypeKit
- TypeKit
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VTL-CP75Non Marking Suction Cup, 3/4 in. Diameter, Vacuum Pick-Up Tool | UNIVERSAL | In Stock | ||||
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VTL-CP18Non Marking Suction Cup, 3/16 in. Diameter, Vacuum Pick-Up Tool | UNIVERSAL | In Stock | ||||
![]() | LAB-20Optic Tweezers, 112 mm, Teflon® | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VTL-CP38Non Marking Suction Cup, 3/8 in. Diameter, Vacuum Pick-Up Tool | UNIVERSAL | In Stock | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |