Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 1 of 1 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Pick-Up Tool for OpticsVTL-KTVacuum Pick-up Tool Kit, Non-Marking Suction Cups
In Stock
$110

Features

Holds A Variety of Optics

The VTL-KT is a pen tool specifically made to pick and place optical components like lenses, filters, and mirrors. The kit contains one each of the following: 3/16", 3/8" and 1/2" dia. non-marking suction cups each for picking up the many sizes and shapes of various optics. 

How Does it Work?

To operate the pen tool, simply assemble the pen, adaptor and suction cup together, depress and hold the side panel on the pen, then release it after the suction cup is on the optic. The vacuum created but the pen allows the suction cup to grip the optic.  To release the optic just press the side panel again.  The VTL-KT is easy to use and requires no batteries or power source.

Different Cups for Different Sized Optics

Cup Part Number Cup Diameter Recommended Optic Diameter Holding Load
VTL-CP18 0.19 in. (4.8 mm) 0.50 in. (12.7 mm) 25 g
VTL-CP38 0.38 in. (9.5 mm) 1.0 in. (25.4 mm) 150 g
VTL-CP50 0.50 in. (12.7 mm) 2.0 in. (50.8 mm) 250 g
VTL-CP75 0.75 in. (19.1 mm) 3.0 in. (76.2 mm) 600 g

Straight or Angled Probe Tips

The VTL Kit has both a straight and an angled suction cup adaptor. The straight one (VTL-PS) is intended for loading optics into deeper holding cavities like lens tubes where tweezers won't fit. The angled one (VTL-PB) is intended for loading optics into shallow holding cavities like lens mounts. 

A Complete Kit

 The VTL-KT contains one each of the following: 3/16-inch, 3/8_inch and 1/2-inch diameter non-marking suction cups, an angled and a straight suction cup adaptor, and a suction pen.  Each of these items can be purchased separately as needed.  Additionally a 3/4-inch diameter suction cup (VTL-CP75) can be purchased for heavier optics.

Accessories

Spare Non-Marking Suction Cups

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Pick-Up Tool for OpticsVTL-CP18Non Marking Suction Cup, 3/16 in. Diameter, Vacuum Pick-Up Tool
In Stock
$9.50
Vacuum Pick-Up Tool for OpticsVTL-CP38Non Marking Suction Cup, 3/8 in. Diameter, Vacuum Pick-Up Tool
In Stock
$10.90
Vacuum Pick-Up Tool for OpticsVTL-CP50Non Marking Suction Cup, 1/2 in. Diameter, Vacuum Pick-Up Tool
In Stock
$13.40
Vacuum Pick-Up Tool for OpticsVTL-CP75Non Marking Suction Cup, 3/4 in. Diameter, Vacuum Pick-Up Tool
In Stock
$15.90

Spare Probe Tips

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Pick-Up Tool for OpticsVTL-PBSuction Cup Adaptor, Angled, Vacuum Pick-up Tool
In Stock
$9.50
Vacuum Pick-Up Tool for OpticsVTL-PSSuction Cup Adaptor, Straight, Vacuum Pick-up Tool
In Stock
$9.50

Spare Vacuum Pen

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Pick-Up Tool for OpticsVTL-PENVacuum Pen, Vacuum Pick-up Tool
In Stock
$63