Non Marking Suction Cup, 3/8 in. Diameter, Vacuum Pick-Up Tool

The VTL-CP38 is a suction cup made for use with the VTL series optic pen tool. Its key advantage over similar suction cups is the special silicone material which will not mark or smudge the surface of the optic. Other similar suction cups use standard black rubber which will leave an oily residue on anything they touch. The VTL-CP38 has a 3/8-inch diameter and is intended to pick and hold 1-inch and smaller lenses, filters, and mirrors. This suction cup can hold up to 150 grams when used with the VTL pen.
Specifications
- TypeSuction Cup
- Size9.5 mm
- MaterialNon-Marking Silicone Rubber
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VTL-KTVacuum Pick-up Tool Kit, Non-Marking Suction Cups | In Stock | ||||
![]() | VTL-CP18Non Marking Suction Cup, 3/16 in. Diameter, Vacuum Pick-Up Tool | In Stock | ||||
![]() | VTL-PSSuction Cup Adaptor, Straight, Vacuum Pick-up Tool | In Stock | ||||
![]() | VTL-PBSuction Cup Adaptor, Angled, Vacuum Pick-up Tool | In Stock |




