Picking optics up is fast and easy with the VTL vacuum pick-up tool. It is specifically made to pick and place optical components like lenses, filters, and mirrors. The VTL tool is equipped with special blue silicone suction cups which will not mark or leave residue on the optic.
- Vacuum pick and place tool for optical components
- Non-marking suction cups
- Maintenance free-no batteries needed
- Ideal for deep-cavity optic mounts like lens tubes See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VTL-KTVacuum Pick-up Tool Kit, Non-Marking Suction Cups |
Features
How Does it Work?
To operate the pen tool, simply assemble the pen, adaptor and suction cup together, depress and hold the side panel on the pen, then release it after the suction cup is on the optic. The vacuum created but the pen allows the suction cup to grip the optic. To release the optic just press the side panel again. The VTL-KT is easy to use and requires no batteries or power source.
Different Cups for Different Sized Optics
| Cup Part Number | Cup Diameter | Recommended Optic Diameter | Holding Load |
| VTL-CP18 | 0.19 in. (4.8 mm) | 0.50 in. (12.7 mm) | 25 g |
| VTL-CP38 | 0.38 in. (9.5 mm) | 1.0 in. (25.4 mm) | 150 g |
| VTL-CP50 | 0.50 in. (12.7 mm) | 2.0 in. (50.8 mm) | 250 g |
| VTL-CP75 | 0.75 in. (19.1 mm) | 3.0 in. (76.2 mm) | 600 g |
Straight or Angled Probe Tips
The VTL Kit has both a straight and an angled suction cup adaptor. The straight one (VTL-PS) is intended for loading optics into deeper holding cavities like lens tubes where tweezers won't fit. The angled one (VTL-PB) is intended for loading optics into shallow holding cavities like lens mounts.
A Complete Kit
The VTL-KT contains one each of the following: 3/16-inch, 3/8_inch and 1/2-inch diameter non-marking suction cups, an angled and a straight suction cup adaptor, and a suction pen. Each of these items can be purchased separately as needed. Additionally a 3/4-inch diameter suction cup (VTL-CP75) can be purchased for heavier optics.
Accessories
Spare Non-Marking Suction Cups
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VTL-CP18Non Marking Suction Cup, 3/16 in. Diameter, Vacuum Pick-Up Tool | |||||
![]() | VTL-CP38Non Marking Suction Cup, 3/8 in. Diameter, Vacuum Pick-Up Tool | |||||
![]() | VTL-CP50Non Marking Suction Cup, 1/2 in. Diameter, Vacuum Pick-Up Tool | |||||
![]() | VTL-CP75Non Marking Suction Cup, 3/4 in. Diameter, Vacuum Pick-Up Tool |
Spare Probe Tips
Spare Vacuum Pen
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VTL-PENVacuum Pen, Vacuum Pick-up Tool |

















