Model LAB-28 optic cleaning tissue is extremely soft, thin and non-abrasive. It is composed of 90% non-woven rayon and 10% cellulose and is ideal for cleaning coated optics. It meets U.S. government lens paper specification AA-50177, Type 1, Class 1. This tissue is ideal for the drop and drag optic cleaning method.
- Soft and thin
- Non-abrasive
- 4 x 6 in.
- Pack of 1000 See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Optic Cleaning Instructions
Everything you need to know about safely cleaning high quality optics is shown in this instructional video.









