Solvent Dropper Bottle, 2 oz. (60ml)

The LAB-14 solvent dropper bottle is ideal for dripping a solvent onto lens tissue for the drop-and-drag cleaning method.
The bottle is made of glass with a glass dropper and rubber bulb, and has a capacity of 2 oz. (60 ml).
The bottle is made of glass with a glass dropper and rubber bulb, and has a capacity of 2 oz. (60 ml).
Resources & Downloads
Other
LAB-14 RoHS Certificate(263.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-12Solvent Pump Dispenser, 4 oz. (120ml) | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-20Optic Tweezers, 112 mm, Teflon® | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-11Optic Cleaning Swab, Micro Absorbond™, Texwipe, 500 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-1000Longpass Filter, Colored-Glass Alternative, 25.4 mm, 1000 nm Cut-on | |||||
![]() | LAB-16Canned Air Duster, Ultra Jet | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-19Precision Tweezers, 127 mm, Stainless Steel, Carbon Fiber Tips | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-05Gloves, Medium, 100 Quantity |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-12Solvent Pump Dispenser, 4 oz. (120ml) | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-13Solvent Pump Dispenser, 8 oz. (240ml) | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | FREE 2-day shipping on thousands of products on Newport.com Learn More |













