About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Solvent Pump Dispenser, 8 oz. (240ml)




Solvent Pump Dispenser, 8 oz. (240ml)
Model: LAB-13
Product Series Overview
Solvent Pump Dispensers & Dropper BottlesSolvents for cleaning optics, such as alcohol and acetone, can be conveniently stored and dispensed. The LAB-13 features precision valves to protect contents until used, increasing safety and user comfort by preventing spills, drips, and excessive fumes. One touch is all that is needed to pump fluid into the stainless dish, thus dispensing only as much as desired.
The bottle is made of high-density polyethylene (HDPE) and has a capacity of 8 oz. (240 ml)
The bottle is made of high-density polyethylene (HDPE) and has a capacity of 8 oz. (240 ml)
Specifications
- TypeSolvent Pump Dispenser
- Size240 ml
- TypeSolvent Pump Dispenser
- Size240 ml
Resources & Downloads
Other
LAB-13_ROHS2-2021.pdf(279.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



