Optic Cleaning Swab, Micro Absorbond™, Texwipe, 500 Quantity

The Lab-11 Micro Absorbond™ Swabs are designed and packaged for clean-room use. They are extremely soft, non-abrasive, and very low extractables. Excellent chemical resistance and can be used with a wide range of solvents. Set of 500 swabs.
Specifications
- TypeOptic Cleaning Swab
- Quantity500
Resources & Downloads
Other
LAB-11_ROHS2-2021.pdf(280.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-12Solvent Pump Dispenser, 4 oz. (120ml) | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RFCDOptic Cleaning Kit, Deluxe, Red Polymer, Brush Applicator | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-20Optic Tweezers, 112 mm, Teflon® | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-10Cotton Swabs, 1000 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-10Cotton Swabs, 1000 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More |










