Cotton Swabs, 1000 Quantity

The Lab-10 Cotton Swab Set is used to clean small optics or small areas of a larger optic. These swabs have solvent resistant, 3 in. (7.6 cm) long wooden handles and 100% wrapped cotton heads. Set of 1000 swabs. They are not recommended for delicate optics.
Resources & Downloads
Other
LAB-10_ROHS2-2021.pdf(280.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-11Optic Cleaning Swab, Micro Absorbond™, Texwipe, 500 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-11Optic Cleaning Swab, Micro Absorbond™, Texwipe, 500 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More |







