Precision Tweezers, 127 mm, Stainless Steel, Carbon Fiber Tips

The LAB-19 Precision Stainless Steel tweezers have carbon fiber tips for a more delicate hold on optics and screw on replaceable tips. These are 5 inches (127 mm) in length with 0.040 inch (1 mm) tip size and are temperature resistant to 121 °C (249 °F).
Specifications
- TypeTweezer
- MaterialStainless Steel
Resources & Downloads
Other
LAB-19_ROHS2-2021.pdf(280.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-20Optic Tweezers, 112 mm, Teflon® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDHK-1Ball Driver Tool Set, Holder, Incudes 1.5, 2, 2.5, 3, 4, & (2) 5 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VTL-KTVacuum Pick-up Tool Kit, Non-Marking Suction Cups | In Stock | ||||
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-20Optic Tweezers, 112 mm, Teflon® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














