About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Gloves, Medium, 100 Quantity


Gloves, Medium, 100 Quantity
Model: LAB-05
In Stock
Product Series Overview
Finger Cots & GlovesThe LAB-05 includes 100 medium size gloves made of powder-free latex to maintain high cleanliness levels. Gloves provide complete protection for your whole hand.
Specifications
- TypeLatex Gloves
- MaterialPowder-free latex
- SizeMedium
- Quantity100
- TypeLatex Gloves
- MaterialPowder-free latex
- SizeMedium
- Quantity100
Resources & Downloads
Other
LAB-05_ROHS2-2021.pdf(280.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | In Stock | ||||
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-20Optic Tweezers, 112 mm, Teflon® | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-04Gloves, Small, 100 Quantity | UNIVERSAL | In Stock |








