Longpass Filter, Colored-Glass Alternative, 25.4 mm, 1000 nm Cut-on

The 10CGA-1000 Colored-Glass Alternative Filter is a 1 inch (25.4 mm) diameter long-pass filter with a 1000 ± 9.0 nm cut-on wavelength. Colored-Glass Alternative filters have a steep transition between the region of transmission and rejection (blocking) that is much steeper than colored glass filters. Colored-Glass Alternative filters have out-of-band rejection ≥OD 5 to 200 nm. Typical transmission is ≥90% average.
Specifications
- TypeColored Glass Alternative Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength1000 nm
- Cut-on Wavelength Tolerance±9 nm
- Effective Index of Refraction1.76
- Surface Quality80-50 scratch-dig
- Surface Flatness≥90% of filter size with film-to-the-edge
- Thickness1.1 mm
- Thickness Tolerance±0.1 mm
- Size Tolerance±0.13 mm
- Clear Aperture≥90% of filter size with film-to-the-edge
- Temperature Range-100 to 400°C
- Humidity ResistanceMIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles
- Abrasion, Adhesion, HardnessMIL-C-48497
- Cleaning
Resources & Downloads
Literature
Colored Glass Alternative Filters Catalog(14.2 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-305Longpass Filter, Colored-Glass Alternative, 25.4 mm, 305 nm Cut-on | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | |||||
![]() | CBL-CSMS-FWCable, Filter Wheel to CS130B, CS260B and MS260i Spectroscopy Instruments | |||||
![]() | 10CGA-590Longpass Filter, Colored-Glass Alternative, 25.4 mm, 590 nm Cut-on | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-570Longpass Filter, Colored-Glass Alternative, 25.4 mm, 570 nm Cut-on | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-335Longpass Filter, Colored-Glass Alternative, 25.4 mm, 335 nm Cut-on | FREE 2-day shipping on thousands of products on Newport.com Learn More |








