Flange mounted filter wheels feature standard 1.5-inch Oriel® male and female flanges that connect to a wide variety of instruments and accessories. The flanges result in light-tight coupling, to prevent background light from affecting measurements. The USFW-100 features full software control, as well as a manual push button interface for filter selection without a PC.
- Flange mounting for light-tight connection
- Holds order sorting filters for spectroscopy applications
- USFW-100 features both software and manual push button control See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock |
Specifications
Features
USFW-100 Demonstration Video
Explore the features of the universal filter wheel model USFW-100 as depicted in this product video.
Flange Mounting for Light-Tight Connection
Background light affects the readings of measurements by creating an offset in the true readings. One method of preventing this issue is to configure a light-tight coupling system prior to taking measurements. Another method is to employ a chopper with a lock-in digital amplifier, such as Newport’s LIDA-SRS-KIT. This kit is able to separate the background noise from the desired signal. However, high levels of background light may still saturate the detector or camera being employed. The flanges on these filter wheels seal the light path, preventing unwanted signals from affecting measurements.
Compatible with Many Products
Each filter wheel features a 1.5-in. Oriel male connector on one side and a 1.5-in. Oriel female connector on the other side. This allows the filter wheel to be coupled to a wide variety of Oriel products. With the use of adapters
Powered and Controlled by Compatible Spectroscopy Instruments
Software Controllable Motorized Models
The USFW-100 model is powered and controlled through its related monochromators and spectrographs. Control is achieved through use of the Mono Utility, Mono Term or optional TracQ Basic software. A filter may also be selected through use of the optional
Stand-Alone Motorized Models for Maximum Flexibility
The USFW-100 is a single filter wheel housing with no separate controller box. Communication with a computer is established through a USB connection (
Wide Variety of Selectable Filters
Our motorized filter wheels are compatible with a wide variety of selectable optical filters, including our 1-in. (25.4-mm) diameter high performance colored glass alternative longpass filters.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 1-Inch LT Series | In Stock | ||||
![]() | LT20-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 2-Inch LT Series | In Stock | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 74009Hand Controller, Cornerstone Monochromators and MS260i Spectrographs | 4 Weeks | ||||
![]() | 70040Cable, RS-232 Serial Communication, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | 70044Cable, USB 2.0, Type A to Type B, 9.8 Foot (3 Meter) Length | In Stock | ||||
![]() | CBL-MS257-FWFilter Wheel Cable, for MS257 Monochromator and Imaging Spectrograph | In Stock | ||||
![]() | CBL-CSMS-FWCable, Filter Wheel to CS130B, CS260B and MS260i Spectroscopy Instruments |
Recommended Order Sorting Filters
For blocking higher orders of radiation, Newport recommends our line of 1-in. (25.4-mm) diameter circular colored glass alternative longpass filters, with a selection shown below.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10CGA-305Longpass Filter, Colored-Glass Alternative, 25.4 mm, 305 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-360Longpass Filter, Colored-Glass Alternative, 25.4 mm, 360 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-400Longpass Filter, Colored-Glass Alternative, 25.4 mm, 400 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-455Longpass Filter, Colored-Glass Alternative, 25.4 mm, 455 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-515Longpass Filter, Colored-Glass Alternative, 25.4 mm, 515 nm Cut-on | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-570Longpass Filter, Colored-Glass Alternative, 25.4 mm, 570 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-630Longpass Filter, Colored-Glass Alternative, 25.4 mm, 630 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-695Longpass Filter, Colored-Glass Alternative, 25.4 mm, 695 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-760Longpass Filter, Colored-Glass Alternative, 25.4 mm, 760 nm Cut-on | In Stock | ||||
![]() | 10CGA-800Longpass Filter, Colored-Glass Alternative, 25.4 mm, 800 nm Cut-on | In Stock | ||||
![]() | 10CGA-850Longpass Filter, Colored-Glass Alternative, 25.4 mm, 850 nm Cut-on | In Stock | ||||
![]() | 10CGA-1000Longpass Filter, Colored-Glass Alternative, 25.4 mm, 1000 nm Cut-on |
Resources
Manuals
Oriel USFW-100 Filter Wheel User's Manual(2.3 MB, PDF)
Other
USFW-100 MKS RoHS3 Certificate(233 kB, PDF)

























