About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, USB 2.0, Type A to Type B, 9.8 Foot (3 Meter) Length


Cable, USB 2.0, Type A to Type B, 9.8 Foot (3 Meter) Length
Model: 70044
In Stock
Product Series Overview
Serial Communication CablesThe 70044 USB 2.0 Cable is 3 m long and features a Type A connector on one end and a Type B connector at the other end. The 70044 is RoHS compliant. It may be used with the Oriel FT-IR, Chopper Controller, Monochromators and many other Newport products.
Specifications
- TypeCommunication Cable
- Length3.0 m
- Connector TypeUSB 2.0 Type A to Type B
- TypeCommunication Cable
- Length3.0 m
- Connector TypeUSB 2.0 Type A to Type B
Related Products
Compatible Instruments
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CS130B 1/8 m Configured MonochromatorsCS130B 1/8 m Configured Monochromators | UNIVERSAL | |||||
![]() | CS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators | UNIVERSAL | |||||
![]() | TLS130B Tunable Light SourcesTLS130B Tunable Light Sources | UNIVERSAL | |||||
![]() | Quantum Efficiency Measurement SystemQuantum Efficiency Measurement System | UNIVERSAL | |||||
![]() | Flange Mounted Optical Filter WheelsFlange Mounted Optical Filter Wheels | UNIVERSAL |






