Adapter, Oriel® 1.5-Inch Series Flange to Newport 1-Inch LT Series

The LT10-UADPT is a mechanical flange used to couple Oriel® Instruments 1.5 inch flange series products to 1 inch Lens Tube series products. One end features an opening with 1.035-40 internal threads, while the other end is a 1.5-Inch Oriel female flange. This adapter features a 1.0 inch clear aperture. Compatible LT series products screw onto the adapter, while three 6-32 set screws hold Oriel components in place. This adapter allows Newport brand products to be used with the wide variety of Oriel flange mounted accessories and spectrometer accessories.
Specifications
- TypeLens Tube Flange Adaptor
- Flange Series Size1.5 Inch
- Flange TypeSet Screw
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 77792Coupling Ring, Quick Connect, 1.5 Inch Series, Double Male | 5 Weeks | ||||
![]() | LT10-LXLens Tube Coupler, 1.0 in. Lens Tubes, 1.035-40 External Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | 66292Flange Step Down Adapter, 2 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-UDAPTLens Tube Adapter, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 2-Inch LT Series | In Stock |













