About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Flange Mounted Cell, 1.0 in. Diameter Optics, 1.5 Inch Flange


Flange Mounted Cell, 1.0 in. Diameter Optics, 1.5 Inch Flange
Model: 7123
3 Weeks
Product Series Overview
Flanged Lens Holders and CellsThe 7123 Flange Mounted Cell is a simple mount with a 1.5 Inch Series female-flange on one end and a male-flange on the other. It holds 1 inch (25.4 mm) diameter optics up to 0.38 inch (9.5 mm) thick, and has a clear aperture of 0.8 inch (20 mm). It is ideal for holding optical accessories at the input or output of our light sources, monochromators and other flanged instruments. This set screw model couples to male-flanged components via three set screws and is light tight.
Specifications
- TypeFlange Mounted Cell
- Flange Series Size1.5 Inch
- Flange TypeSet Screw
- Diameter25.4 mm
- Thread Type1/4-20
- Clear Aperture20 mm
- Maximum Thickness9.5 mm
- TypeFlange Mounted Cell
- Flange Series Size1.5 Inch
- Flange TypeSet Screw
- Diameter25.4 mm
- Thread Type1/4-20
- Clear Aperture20 mm
- Maximum Thickness9.5 mm

