About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Flange Mounted Cell, Quick Connect, 1.0 in. Optics, 1.5 Inch Flange


Flange Mounted Cell, Quick Connect, 1.0 in. Optics, 1.5 Inch Flange
Model: 71306
In Stock
Product Series Overview
Flanged Lens Holders and CellsThe 71306 Flange Mounted Cell is a simple mount with a 1.5 Inch Series female-flange on one end and a male-flange on the other. It holds 1 inch (25.4 mm) diameter optics up to 0.38 inch (9.5 mm) thick, and has a clear aperture of 0.8 inch (20 mm). It is ideal for holding optical accessories at the input or output of our light sources, monochromators and other flanged instruments. This quick connect model is recommended for set-ups that will be broken down frequently. These snap on and off male flanged components without the need for hardware.
Specifications
- TypeFlange Mounted Cell
- Flange Series Size1.5 Inch
- Flange TypeQuick Connect
- Diameter25.4 mm
- Thread Type1/4-20
- Clear Aperture20 mm
- Maximum Thickness9.5 mm
- TypeFlange Mounted Cell
- Flange Series Size1.5 Inch
- Flange TypeQuick Connect
- Diameter25.4 mm
- Thread Type1/4-20
- Clear Aperture20 mm
- Maximum Thickness9.5 mm

