Coupling Ring, Quick Connect, 1.5 Inch Series, Double Male

The 77792 Light Source Coupling Ring has 1.5 Inch Series male connections on both ends. This Quick Connect model is very convenient to use. Just snap in the two flanged components and they're held firmly. A thumbscrew locks them in place so there is no fiddling with set screws and Allen wrenches. This is particularly useful for setups that you frequently find yourself breaking down. And, they're light tight, so if light leakage is a concern, choose a Quick Connect model.
Specifications
- TypeDouble Male Adaptor
- Flange Series Size1.5 Inch
- Flange TypeSet Screw or Quick Connect
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 1-Inch LT Series | In Stock | ||||
![]() | 77330Focusing Lens Assembly, Req. 1 inch Dia. Lens, 1.5 inch Series Flanges | 4 Weeks | ||||
![]() | 77829Coupling Ring, Light Source, 1.5 Inch, Double Female, Set Screw | In Stock | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TLS130B-300XLight Source, Tunable, 300-1800 nm, 300 W Xenon | In Stock |






