Focusing Lens Assembly, Req. 1 inch Dia. Lens, 1.5 inch Series Flanges

The 77330 Focusing Lens Assembly is a useful accessory for Oriel® Monochromators and Spectrographs. It re-images a source onto the instrument’s input slit, or images the monochromator output onto a detector, fiber, or sample. It lacks X-Y image adjustment, so it is best used in arrangements where precision alignment is not required (e.g. large source and targets), or where the adjustments are already available (as in our Oriel Research Lamp Housings).
The 77330 accepts any 1 inch (25.4 mm) diameter lens, but does not include the lens. The clear aperture is 0.8 inches (20 mm). The 77330 holds a single lens, housed inside a lens barrel with a focusing sleeve. A manual focusing lever moves the lens. Tapped holes in the lens barrel let you set the range of the lever adjust. This combination results in a total lens adjustment range of 2.9 inches (74 mm).
The 77330 has a 1.5 Inch Series female and male flange so it can be mounted directly to monochromators and other instruments. Beam paths are enclosed and optical axes are aligned. For most imaging applications, we recommend a 32 mm focal length lens. The distance from the flange to the slit plane on our monochromators and spectrographs is 0.74 inch (19 mm). With a 32 mm focal length lens, the F/# of the focused beam is F/4.
Specifications
- TypeFocusing Lens Assembly
Resources & Downloads
3D Product Models
2D Product Drawings
BPT-pg4-106c(473.9 kB, PDF) BPT-pg4-107a(506.1 kB, PDF) BPT-pg4-106b(516.8 kB, PDF)
Other
77330 MKS RoHS2 Certificate(1.9 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SBX020Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 32.0 mm EFL, Uncoated | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 77829Coupling Ring, Light Source, 1.5 Inch, Double Female, Set Screw | 3 Weeks | ||||
![]() | 77802Fiber Bundle Holder, Circular Bundle to 1.5 Inch Male Flange, XYZ Adjust | |||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | In Stock | ||||
![]() | 41570Focusing Lens, Plano-Convex, 38.1 mm, UVFS, 150 mm EFL, Uncoated | In Stock | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange | In Stock |











