Coupling Ring, Light Source, 1.5 Inch, Double Female, Set Screw

The 77829 Light Source Coupling Ring has 1.5 Inch Series female connections on both ends. This set screw type uses three set screws to hold both flanged components together. The set screws are 6-32 cone point type. They use a 1/16 inch hex wrench.
Specifications
- TypeDouble Female Adaptor
- Flange Series Size1.5 Inch
- Flange TypeSet Screw
Resources & Downloads
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77802Fiber Bundle Holder, Circular Bundle to 1.5 Inch Male Flange, XYZ Adjust | |||||
![]() | 77330Focusing Lens Assembly, Req. 1 inch Dia. Lens, 1.5 inch Series Flanges | 4 Weeks | ||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | 2 Weeks | ||||
![]() | SBX020Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 32.0 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPH-UDAPTPort Flange Adapter, 1.0 in. Port, Oriel Male 1.5 inch Flange, Lens Tube, 819C/D | In Stock | ||||
![]() | CBL-CSMS-FWCable, Filter Wheel to CS130B, CS260B and MS260i Spectroscopy Instruments | |||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock |











