Fiber Bundle Holder, Circular Bundle to 1.5 Inch Male Flange, XYZ Adjust

The 77802 Flanged Fiber Bundle Holder holds and adjusts an Oriel® 11 mm fiber bundle at the input or output of a 1.5 inch series male-flanged Oriel component or instrument. It allows 0.063 inch (1.6 mm) adjustment in the X and Y directions, perpendicular to the optical axis, when the three thumbscrews are loosened. Also possible, is 0.5 inch (12.7 mm) adjustment along the optical axis. This adjustment range is sufficient to position the bundle in order to maximize the collected light from many focused sources.
Specifications
- TypeXYZ Adjust Fiber Bundle Holder
- Flange Series Size1.5 Inch, Male

Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77829Coupling Ring, Light Source, 1.5 Inch, Double Female, Set Screw | In Stock | ||||
![]() | 77330Focusing Lens Assembly, Req. 1 inch Dia. Lens, 1.5 inch Series Flanges | 4 Weeks | ||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | 2 Weeks | ||||
![]() | SBX020Bi-Convex Lens, Fused Silica, 25.4 mm Diameter, 32.0 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 71311Adjustable Light Shield, 2.1 to 3.2 in., 1.5 Inch Flange | In Stock |








