About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adjustable Light Shield, 2.1 to 3.2 in., 1.5 Inch Flange






Adjustable Light Shield, 2.1 to 3.2 in., 1.5 Inch Flange
Model: 71311
In Stock
Product Series Overview
Adjustable Light ShieldsThe 71311 Adjustable Light Shield is used to enclose the beam from a light source to a monochromator or spectrograph. This light shield has a 1.5 Inch Series male flange at one end and a 1.5 Inch Series female flange at the other end. It has a 2.1 to 3.2 (54 to 81 mm) range of extension. These "fixed adjustable" shields are made from black anodized aluminum, to withstand the output from our 1 kW sources.
Specifications
- TypeAdjustable Light Shield
- Flange Series Size1.5 Inch
- Length54 to 81 mm
- TypeAdjustable Light Shield
- Flange Series Size1.5 Inch
- Length54 to 81 mm
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange | UNIVERSAL | In Stock | ||||
![]() | 41570Focusing Lens, Plano-Convex, 38.1 mm, UVFS, 150 mm EFL, Uncoated | UNIVERSAL | In Stock | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | UNIVERSAL | In Stock | ||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | UNIVERSAL | 4 Weeks | ||||
![]() | 10CGA-1000Longpass Filter, Colored-Glass Alternative, 25.4 mm, 1000 nm Cut-on | UNIVERSAL | |||||
![]() | CBL-CSMS-FWCable, Filter Wheel to CS130B, CS260B and MS260i Spectroscopy Instruments | UNIVERSAL | |||||
![]() | 66292Flange Step Down Adapter, 2 Inch Male to 1.5 Inch Female | UNIVERSAL | In Stock | ||||
![]() | 10CGA-305Longpass Filter, Colored-Glass Alternative, 25.4 mm, 305 nm Cut-on | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









