Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Adjustable Light Shield, 3.2 to 4.25 in., 1.5 Inch Flange

Specifications

  • Type
    Adjustable Light Shield
  • Flange Series Size
    1.5 Inch  
  • Length
    81 to 108 mm

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Light Source Filter Holders71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture
4 Weeks
$365
Flanged Lens Holders and Cells6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange
$105