Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange

The 6195 Flange Mounted Cell is a simple lens holder with a 1.5 Inch Series female-flange on one end and a male-flange on the other. It holds 1.5 inch (38.1 mm) diameter optics up to 0.43 inch (11 mm) thick, and has a clear aperture of 1.4 inch (35 mm). It is ideal for holding optical accessories at the input or output of our light sources, monochromators and other flanged instruments. This set screw model couples to male-flanged components via three set screws, and is light tight.
Specifications
- TypeFlanged Lens Holder
- Flange Series Size1.5 Inch
- Flange TypeSet Screw
- Diameter38.1 mm
- Thread Type1/4-20
- Clear Aperture35 mm
- Maximum Thickness11 mm
Resources & Downloads
3D Product Models
2D Product Drawings
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 41570Focusing Lens, Plano-Convex, 38.1 mm, UVFS, 150 mm EFL, Uncoated | In Stock | ||||
![]() | 71311Adjustable Light Shield, 2.1 to 3.2 in., 1.5 Inch Flange | In Stock | ||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | 4 Weeks | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | 77330Focusing Lens Assembly, Req. 1 inch Dia. Lens, 1.5 inch Series Flanges | 4 Weeks | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-1000Longpass Filter, Colored-Glass Alternative, 25.4 mm, 1000 nm Cut-on |










