Focusing Lens, Plano-Convex, 38.1 mm, UVFS, 150 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    38.1 mm
  • Lens Material
    UV Fused Silica
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • F/#
    4
  • Effective Focal Length (EFL)
    150 mm
  • Back Focal Length (BFL)
    146.5 mm
  • Edge Thickness (T<sub>e</sub>)
    2.3 mm
  • Center Thickness (T<sub>c</sub>)
    5.0 mm
  • Principal Plane 2 (P<sub>2</sub>)
    -3.5 mm
  • Design Wavelength
    589 nm
  • Centration
    3 arc min
  • Focal Length Tolerance
    ±2 %
  • Diameter Tolerance
    +0/-0.25 mm
  • Center Thickness Tolerance
    ±0.25 mm
  • Clear Aperture
    ≥central 90% of diameter

Resources & Downloads

Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spectroscopy Lens Holder Assemblies77259XYZ Focusing Lens Assembly, Req. 38.1 mm Plano-Convex or Bi-Convex Lens$1,375

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Flanged Lens Holders and Cells6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange
In Stock
$105
Adjustable Light Shields71311Adjustable Light Shield, 2.1 to 3.2 in., 1.5 Inch Flange
In Stock
$190
Spectroscopy Lens Holder Assemblies77330Focusing Lens Assembly, Req. 1 inch Dia. Lens, 1.5 inch Series Flanges
4 Weeks
$255
Adjustable Light Shields71310Adjustable Light Shield, 1.5 to 2.1 in., 1.5 Inch Flange
In Stock
$180
Flange Mounted Optical Filter WheelsUSFW-100Universal Filter Wheel, Flange Mount, Motorized
In Stock
$1,790
Lens TubesLT10-05Lens Tube, 1 inch LT Series, 1/2 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Colored Glass Alternative Longpass Filters10CGA-1000Longpass Filter, Colored-Glass Alternative, 25.4 mm, 1000 nm Cut-on$47