UV Fused Silica Plano-Convex Lenses

Our UV Fused Silica plano-convex lenses are available uncoated or with a variety of antireflection coatings. UVFS is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195-2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation.

Showing 165 products in 6 families