Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Focusing Lens, Plano-Convex, 38.1 mm, UVFS, 100 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    38.1 mm
  • Lens Material
    UV Fused Silica
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • F/#
    2.6
  • Effective Focal Length (EFL)
    100 mm
  • Back Focal Length (BFL)
    95.8 mm
  • Edge Thickness (T<sub>e</sub>)
    1.8 mm
  • Center Thickness (T<sub>c</sub>)
    6.0 mm
  • Principal Plane 2 (P<sub>2</sub>)
    -4.2 mm
  • Design Wavelength
    589 nm
  • Centration
    3 arc min
  • Focal Length Tolerance
    ±2 %
  • Diameter Tolerance
    +0/-0.25 mm
  • Center Thickness Tolerance
    ±0.25 mm
  • Clear Aperture
    ≥central 90% of diameter

Resources & Downloads

Other
2D Product Drawings