Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Focusing Lens, Plano-Convex, 38.1 mm, UVFS, 50 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    38.1 mm
  • Lens Material
    UV Fused Silica
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • F/#
    1.3
  • Effective Focal Length (EFL)
    50.0 mm
  • Back Focal Length (BFL)
    41.7 mm
  • Edge Thickness (T<sub>e</sub>)
    1.9 mm
  • Center Thickness (T<sub>c</sub>)
    12.1 mm
  • Principal Plane 2 (P<sub>2</sub>)
    -8.3 mm
  • Design Wavelength
    589 nm
  • Centration
    3 arc min
  • Focal Length Tolerance
    ±2 %
  • Diameter Tolerance
    +0/-0.25 mm
  • Center Thickness Tolerance
    ±0.25 mm
  • Clear Aperture
    ≥central 90% of diameter

Resources & Downloads

Other
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Flanged Lens Holders and Cells6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange
In Stock
$105
Light Source Filter Holders71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture
4 Weeks
$365