About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture





Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture
Model: 71260
5 Weeks
Product Series Overview
Light Source Filter HoldersThe 71260 Quick Change Filter Holder provide the ability to quickly insert and remove filters in the middle of an optical train. A plunger on the bottom of the holder pops the filter up for easy removal. A light tight cover prevents leakage of ambient light into the enclosed optical path. It holds 1.75 to 2 inch (43 to 51 mm) circular or square filters and has a 1.6 inch clear aperture. 1.5 Inch Series flanges.
Specifications
- TypeQuick Change Filter Holder
- Flange Series Size1.5 Inch
- Filter Size43 - 50.8 mm
- Clear Aperture40 mm
- TypeQuick Change Filter Holder
- Flange Series Size1.5 Inch
- Filter Size43 - 50.8 mm
- Clear Aperture40 mm
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 7124Filter Adapter, 1 inch Filter for 71260 Holder | UNIVERSAL | In Stock |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 77614Optic Holder, Miniature Vise, Up To 0.25 in. Thick Optics | UNIVERSAL | |||||
![]() | 62020Multiple Filter Holder, 2.0 in. Filters, 1.5 Inch Series Flange | UNIVERSAL | In Stock | ||||
![]() | 6215Multiple Filter Holder, 2.0 in. Filters, 2 Inch Series Flange | UNIVERSAL | 3 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 81094Air Mass Filter, AM 1.5 Global, Glass Only | UNIVERSAL | In Stock | ||||
![]() | 6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange | UNIVERSAL | In Stock | ||||
![]() | 66245Beam Turning Mirror Housing, 1.5 Inch Series Flange | UNIVERSAL | In Stock | ||||
![]() | 61945Liquid Optical Filter, Aluminum, 1.5 Inch Series Light Sources | UNIVERSAL | In Stock | ||||
![]() | 66215Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66245 Housing | UNIVERSAL | In Stock | ||||
![]() | 66984-300XF-R1Light Source, Xenon, 300 W Ozone Free, F/1 Plano-Convex | UNIVERSAL | |||||
![]() | 7124Filter Adapter, 1 inch Filter for 71260 Holder | UNIVERSAL | In Stock | ||||
![]() | 77776Focusing Assembly, Fiber Bundle, FS Aspheric, F/2.2, 800 µm Spot | UNIVERSAL | 1 Week |










