Adjustable Light Shield, 1.5 to 2.1 in., 1.5 Inch Flange

The 71310 Adjustable Light Shield is used to enclose the beam from a light source to a monochromator or spectrograph. This light shield has a 1.5 Inch Series male flange at one end and a 1.5 Inch Series female flange at the other end. It has a 1.5 to 2.1 (38 to 54 mm) range of extension. These "fixed adjustable" shields are made from black anodized aluminum, to withstand the output from our 1 kW sources.
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 41570Focusing Lens, Plano-Convex, 38.1 mm, UVFS, 150 mm EFL, Uncoated | In Stock | ||||
![]() | 6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange | In Stock | ||||
![]() | 77330Focusing Lens Assembly, Req. 1 inch Dia. Lens, 1.5 inch Series Flanges | 4 Weeks | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock |









