XYZ Focusing Lens Assembly, Req. 38.1 mm Plano-Convex or Bi-Convex Lens

The 77259 X-Y-Z Focusing Lens Assembly is used to focus a collimated source onto a small target (slit, fiber, cuvette), This lower cost, stripped down version (no integral filter holder and shutter) has a larger clear aperture, 1.3 inch (33 mm), that gives you more than twice the throughput of the 77260. The 77259 uses only one lens. With a plano convex lens, the 77259 will focus a collimated beam, or collimate a diverging beam. With a bi-convex lens it will refocus a beam, but introduces a significantly higher level of spherical aberrations. The clear aperture of this assembly is 1.3 inches (33 mm), the size of the collimated beam from our 1.5 Inch Series Oriel® Light Sources. Requires (1) 38.1 mm diameter Plano-convex or Bi-convex Lens (ordered separately).
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77260XYZ Focusing Lens Assembly, Req. (1) or (2) 25.4 mm Plano-Convex Lenses |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 41540Focusing Lens, Plano-Convex, 38.1 mm, UVFS, 50 mm EFL, Uncoated | In Stock | ||||
![]() | 41570Focusing Lens, Plano-Convex, 38.1 mm, UVFS, 150 mm EFL, Uncoated | In Stock | ||||
![]() | 39225Focusing Lens, 38.1 mm, N-BK7/A, Bi-Convex, 75 mm EFL, Uncoated | In Stock | ||||
![]() | 39323Bi-Convex Focusing Lens, 38.1 mm, Fused Silica, 51 mm EFL, Uncoated | 6 Weeks | ||||
![]() | 39223Focusing Lens, 38.1 mm, N-BK7/A, Bi-Convex, 50 mm EFL, Uncoated | In Stock |




