Show Filters:
Showing 0 of 10 total products View all products
Compatibility:

Features

Ideal for Fast Prototyping of Complex Lens Systems

Lens Tubes allow the combining of several optical components into stable and rigid assemblies and are used to create beam expanders, telescopes, microscopes, collimators and more.

Endless Optical Configurations

LT-series Lens Tubes provide a means to mount multiple lenses into a single holder. Each lens tube has an internal thread on one end and a mating external thread on the other. This allows them to be connected together end-to-end to provide endless configurations. Lenses are held in place with threaded retaining rings and one ring is included with each lens tube.

Accessory 0.5 in. Lens Tubes 1.0 in. Lens Tubes 2 in. Lens Tubes
Tube Coupler


Step-Up Adapter N/A
Focusing Tube
Extension Tube
Post Mounting Ring
End Cover
Alignment Target N/A N/A
Objective Adapter N/A N/A
C-Mount Adapter N/A
N/A
Thread Adapter N/A
Iris Diaphragm N/A
Retaining Ring
Spanner Wrench
Oriel® Flange Adapter N/A
Aegis Qube™ Adapter N/A
N/A

Example Lens Tube Assembly #1

Example Lens Tube Assembly #2

Example Lens Tube Assembly #3

Example Lens Tube Assembly #4