Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Lens Tube, 1/2 inch diameter lenses, 1/2 inch length

Specifications

  • Type
    Fixed Lens Mount
  • Optic Diameter
    12.7 mm
  • Use
    0.5 in. Lens Tubes
  • Adjustments
    Fixed
  • Retaining Ring
    (Included)
  • Thread Type
    0.535-40
  • Length
    12.7 mm

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Lens TubesLT20-05Lens Tube, 2 inch LT Series, 1/2 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Lens TubesLT10-05Lens Tube, 1 inch LT Series, 1/2 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Lens TubesLT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$21
Focusing and Extension Lens TubesLT05-EXExtension, Lens Tube, 0.5 inch LT Series, 6 in. Length
In Stock
$75