Extension, Lens Tube, 0.5 inch LT Series, 6 in. Length

The LT05-EX Extension Tube is used for optical systems with longer focal lengths. Made in a 6 inch length, this extension tube has all the same features as standard 1/2 inch LT Series lens tubes except that the depth of the internal threads is only 1 inch. A lens retaining ring is included with each of these Extension Tubes.
Specifications
- TypeAccessory
- Optic Diameter12.7 mm
- Use0.5 in. Lens Tubes
- AdjustmentsFixed
- Thread Type0.535-40
- Length155.4 mm

Resources & Downloads
Other
LT05-EX RoHS Certificate(279.5 kB, PDF) LT05-EX_RoHS2021.pdf(684.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-LNLens Tube Coupler, 0.5 in. Lens Tubes, 0.535-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-LXLens Tube Coupler, 0.5 in Lens Tubes, 0.535-40 External Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-PRPost Mounting Ring, 1/2 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT-S-05E10NStep Adaptor, 0.5 to 1.0 in. Lens Tubes, 0.535-40 to 1.035-40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-FFocusing Lens Tube, 1/2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-05Lens Tube, 1/2 inch diameter lenses, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-CEnd Cover, Lens Tube, 0.5 inch LT Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











