About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
End Cover, Lens Tube, 0.5 inch LT Series


End Cover, Lens Tube, 0.5 inch LT Series
Model: LT05-C
Product Series Overview
Lens Tube AccessoriesThe LT05-C End Cover is provided to protect the optics mounted within a 1/2 inch LT Series Lens Tube. Each End Cover is made with both an internal thread as well as an external thread to cover either end of the tube.
Specifications
- TypeAccessory
- Use0.5 in. Lens Tubes
- Thread Type0.535-40

- TypeAccessory
- Use0.5 in. Lens Tubes
- Thread Type0.535-40

Resources & Downloads
Other
LT05-C_RoHS2021.pdf(681.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LT05-FFocusing Lens Tube, 1/2 inch diameter lenses | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-LXLens Tube Coupler, 0.5 in Lens Tubes, 0.535-40 External Thread | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-LNLens Tube Coupler, 0.5 in. Lens Tubes, 0.535-40 Internal Thread | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LT05-05Lens Tube, 1/2 inch diameter lenses, 1/2 inch length | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-S-05E10NStep Adaptor, 0.5 to 1.0 in. Lens Tubes, 0.535-40 to 1.035-40 | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-EXExtension, Lens Tube, 0.5 inch LT Series, 6 in. Length | UNIVERSAL | |||||
![]() | LT05-PRPost Mounting Ring, 1/2 inch LT Series Lens Tubes | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |











