Lens Tube Coupler, 0.5 in Lens Tubes, 0.535-40 External Thread

The LT05-LX Tube Coupler is used to provide a connection between two like sides of a 1/2 inch LT Series lens tube. The -LX Coupler provides a connection between two internally threaded sides of a lens tube. Additionally, the -LX Coupler is provided with two lock nuts allowing short-range focusing between two lens tubes.
Specifications
- TypeLens Tube
- Diameter12.7 mm
- Use0.5 in. Lens Tubes
- Thread Type0.535-40

Resources & Downloads
2D Product Drawings
LTXX-LX-DWG-TABLE.pdf(224.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-LNLens Tube Coupler, 0.5 in. Lens Tubes, 0.535-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-PRPost Mounting Ring, 1/2 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-LXLens Tube Coupler, 1.0 in. Lens Tubes, 1.035-40 External Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-FFocusing Lens Tube, 1/2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT-S-05E10NStep Adaptor, 0.5 to 1.0 in. Lens Tubes, 0.535-40 to 1.035-40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-05Lens Tube, 1/2 inch diameter lenses, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-EXExtension, Lens Tube, 0.5 inch LT Series, 6 in. Length | In Stock | ||||
![]() | LT05-CEnd Cover, Lens Tube, 0.5 inch LT Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












