Focusing Lens Tube, 1/2 inch diameter lenses

The LT05-F Focusing Tube allows axial translation of one group of lenses relative to another. The focusing tube is simply a lens tube with a longer external thread and a locking nut. Provided in 1/2 inch diameter, the focusing tube screws into the internal threads of a standard lens tube and is locked in place with the lock nut. The maximum focusing range is 0.39 inch. A lens retaining ring is also included with each focusing tube.
Specifications
- TypeLens Positioner
- Optic Diameter12.7 mm
- Use0.5 in. Lens Tubes
- AdjustmentsZ
- Travel, Z0.39 in.
- Thread Type0.535-40
- Length26.7 mm

Resources & Downloads
2D Product Drawings
LT-XX-F DWG.pdf(187.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-PRPost Mounting Ring, 1/2 inch LT Series Lens Tubes | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-FFocusing Lens Tube, 1 inch diameter lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-LXLens Tube Coupler, 0.5 in Lens Tubes, 0.535-40 External Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-LNLens Tube Coupler, 0.5 in. Lens Tubes, 0.535-40 Internal Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-CEnd Cover, Lens Tube, 0.5 inch LT Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-EXExtension, Lens Tube, 0.5 inch LT Series, 6 in. Length | |||||
![]() | LT05-05Lens Tube, 1/2 inch diameter lenses, 1/2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-S-05E10NStep Adaptor, 0.5 to 1.0 in. Lens Tubes, 0.535-40 to 1.035-40 | FREE 2-day shipping on thousands of products on Newport.com Learn More |












